??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22110.0476 Positioning Bushing
HELP_VARIABLE
Company
Halder
Description
EH 22110. - Positioning Bushings for index bolts and index plungers
Bill of material
22110.0476 Positioning Bushing
BESTNR
Ref. No.
22110.0476
MAT
Material
stainless steel
D1
Thread
M12x1.5
D3
+0.1
6.2 mm
D2
24 mm
D4
-0.05
12 mm
L1
10 mm
L2
16 mm
L3
11 mm
L4
5 mm
L5
+0.5
1.5 mm
FB
For pin
6 mm
SW
4 mm
G
Weight
16 g
Embedded user actions